Select Your Country

Go to global website

USI-F262-2E5-V19-S2D3 USi-safety evaluation unit

Key Benefits at a Glance

  • Categorie 3 PL d (EN ISO 13849) for each ultrasonic transducer without redundancy
  • Multiple device installation possible, no mutual interference (no cross-talk)
  • Safety outputs OSSD
  • Adjustable sound cone
  • Temperature compensation
  • Parameterization, commissioning and reporting via USi-safety parameterization software

Show more

Please contact us for exact delivery estimation.2,646.00 AUD Net price—your individual price will be shown during checkout process.
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • ZH

Technical data of USI-F262-2E5-V19-S2D3

Evaluation unit exclusively for the ultrasonic sensor system USi-safety
TypeUSi-safety evaluation unit
Sensing range1 ... 250 cm
typ. 200 cm
Adjustment range1 ... 250 cm
Dead band1 cm
Object sizetyp. ∅ 1 cm
Transducer frequencytyp. 103 kHz
Resolution1 cm
Target velocityaxial (max.): typ. 2 m/s (up to 2.5 m/s)
Repeat accuracy± 0 cm
HysteresisHtyp. 0 cm (0 up to SP1/10)
Temperature influenceautomatic or manual temperature compensation available ,
without temperature compensation: 0.17 %/K
Performance level (PL)PL d
CategoryCat. 3
Reaction timetyp. 100 ms ( 99 ... 660 ms )
Recovery timetyp. 990 ms ( 330 ... 3300 ms )
MTTFd316 a
Diagnostic Coverage (DC)87 %
Fusing2 A , slow
Operating voltageUB21 ... 28 V DC
typ. 24 V DC
No-load supply currentI0≤ 150 mA
Power consumptionP0max. 3.6 W
Interface typeUSB 2.0
Input type2 inputs for ultrasonic transducers
1 input for temperature sensor
Output typesafety output OSSD
Normally closed, Power FET PNP
OSSD 1.1 and OSSD 1.2
Switching voltagemax. UB
Switching current150 mA per output
Output typesafety output OSSD
Normally closed, Power FET PNP
OSSD 2.1 and OSSD 2.2
Switching current150 mA per output
Output typeNormally open/normally closed switchable, Power FET PNP
signal output OUT1
Switching voltagemax. UB
Switching current150 mA
Output typeNormally open/normally closed switchable, Power FET PNP
signal output OUT2
Switching voltagemax. UB
Switching current150 mA
Standard conformity
StandardsIEC 60947-5-2
IEC 60204-1
EN ISO 13849
IEC 61326-3-1:2007
IEC/CISPR 11 group 1, class A
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-30 ... 50 °C (-22 ... 122 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Degree of protectionIP65
Connectionfor power supply and outputs: connector plug M12, 8-pin, connection line max. 30 m
for temperature sensor: socket M8, 6-pin
for ultrasonic transducer: for each socket M8, 3-pin
for parameterization: socket Mini USB
Material
Housingdiecast aluminum
Mass450 g
Dimensions
Height41 mm
Width91 mm
Length125 mm
Default settingSee the original instructions
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert