Select Your Country

Go to global website

AIR30-8-H-2500/32/76a Active infrared scanner

Key Benefits at a Glance

  • Single-beam light scanner
  • Can be used to monitor both main and ancillary closing edges
  • Closing edge safety on revolving doors and carousel doors
  • Accurate beam alignment thanks to finely bundled light beam
  • Background suppression operating mode: ignores objects outside the sensing range

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • IT

Technical data of AIR30-8-H-2500/32/76a

Single-beam active infrared scanner, background suppression, max. installation height 2.5 m, black housing, 1 PNP output, test input, fixed cable
Detection range min.550 ... 1000 mm
Detection range max.550 ... 2500 mm
Light sourceIRED
Light typemodulated infrared light
Black-white difference (6 %/90 %)≤ 400 mm at a distance of 2000 mm
Transmitter frequency1800 Hz
Operating modeBackground suppression
Diameter of the light spot50 mm at 2000 mm sensor range
Opening angleapprox. 1.4 °
Accessories providedSwivel bracket, Mounting bracket
MTTFd1050 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)90 %
Function indicatorLED red: lights up when output is active
Control elementsSensing range adjuster, light-on/dark-on changeover switch
Operating voltageUB10 ... 30 V DC
No-load supply currentI0100 mA
Test inputemitter deactivation at +UB
Switching typelight/dark on, switchable
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltage30 V DC
Switching current≤ 200 mA
Response time70 ms
De-energized delaytoffapprox. 200 ms
StandardsEN 60947-5-2
Standards 2EN 61000-6-2 without EN 61000-4-5, EN 61000-4-11
Standards 3EN 61000-6-3
EAC conformityTR CU 020/2011
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Degree of protectionIP52
Connection5 m fixed cable
Material
Housingplastic
Optical faceLuran®
Mass50 g
Dimensions
Height45 mm
Width102 mm
Depth32 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert