Select Your Country

Go to global website

RaCon-D BK Radar motion sensor

Key Benefits at a Glance

  • Premium radar motion sensor
  • Detection of people and objects for automatic doors
  • Fine tuning of functions and setting adjustment range
  • Remote control or push button for functionality setting
  • Wall and ceiling mountable

Show more

Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • IT
  • KO
  • ZH

Technical data of RaCon-D BK

Premium radar motion sensor with premium functionality, detection range 2 m x 4.5 m, max. installation height 4 m, black housing, solid-state relay, cable connection
Sensing range2000 x 4500 mm (DxW) at 2200 mm mounting height and 60° inclination angle 4000 x 2000 mm (DxW) at 2200 mm mounting height and 60° inclination angle
Function principleMicrowave module
Detection speedmin. 0.05 m/s
Setting angle
Rotation angle-30 ... 30 ° in 5 ° increments
Inclination angle0 ... 90 ° in 5 ° increments
Operating frequency24.15 ... 24.25 GHz K-Band
Operating modeRadar motion sensor
Transmitter radiated power (EIRP)< 13 dBm
MTTFd520 a
Mission Time (TM)15 a
Diagnostic Coverage (DC)0 %
Function indicatordetection : LED green
push button indication : LED yellow / green
Control elementsPush button for selection of operating modes : sensitivity , direction detection , cross-traffic suppression , slow-motion mode , relay switching type, hold time, immunity, swing door mounting
Control elementsOperation mode selection alternativly via remote control (Accessories ordered separately)
Operating voltageUB12 ... 24 V DC , - 10 % / +30 %
12 ... 24 V AC , 50 ... 60 Hz , -10 % / +15 %
No-load supply currentI0≤ 35 mA at 24 V DC
Power consumptionP0≤ 0.85 W ≤ 1 VA
Switching typeNormally open/closed (NO/NC)
Signal outputsolid-state relay
Switching voltagemax. 28 V AC / 36 V DC
Switching currentmax. 0.1 A AC / 0.1 A DC
Hold timemin. 1.5 s max 20 s
CE conformity2014/53/EU This device can be used in all countries within the European Union. In other countries, all applicable national regulations must be observed.
Operating temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humiditymax. 90 % non-condensing
Mounting heightmax. 4 m
Degree of protectionIP54
ConnectionConnecting cable 2.5 m included with delivery
Material
HousingPC (Polycarbonate)
Massapprox. 120 g
Dimensions120 mm x 55 mm x 54 mm
Height55 mm
Width120 mm
Depth54 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert