Select Your Country

Go to global website

AIR30/32-UP-2493 Active infrared scanner

Key Benefits at a Glance

  • Single-beam light scanner
  • Can be used to monitor both main and ancillary closing edges
  • Closing edge safety on revolving doors and carousel doors
  • Accurate beam alignment thanks to finely bundled light beam
  • Flush-mounted version with front cover, black
  • DC voltage version

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • IT

Technical data of AIR30/32-UP-2493

Single-beam light scanners with finely bundled light beam for monitoring main and ancillary closing edges
Detection range min.0 ... 885 mm preset
Reference targetmaterial with reflection factor> 6%
Light sourceIRED
Light typemodulated infrared light
Transmitter frequency1800 Hz
Operating modeBackground evaluation
Diameter of the light spot22 x 22 mm at sensor range 885 mm
Opening angleapprox. 1.4 °
Accessories providedSwivel bracket, Mounting bracket
MTTFd1050 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)90 %
Operating voltageUB24 V DC
No-load supply currentI0100 mA
Test inputemitter deactivation at +UB
Switching typelight-on (output is active, when background exists and no person in the detection field)
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax: 31.2 V DC
Switching current≤ 0.2 A
Response time50 ms
StandardsEN 60947-5-2
Standards 2EN 61000-6-2 without EN 61000-4-5, EN 61000-4-11
Standards 3EN 61000-6-3
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Degree of protectionIP52
ConnectionConnecting cable 500 mm with socket connector (Deutsch), 4-pin
Material
Housingplastic
Optical faceLuran®
Mass50 g
Dimensions
Height45 mm
Width102 mm
Depth32 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert