Select Your Country

Go to global website

ICA-8DIO-CB10-IO IO-Link printed circuit board module

Key Benefits at a Glance

  • Outputs short-circuit and overload proof
  • Connection via lead
  • IO-Link interface
  • Ultra-compact enclosure
  • 8 digital inputs/outputs can be configured

Show more

In stock117.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of ICA-8DIO-CB10-IO

I/O hub with IO-Link interface
LED PWRLED green: flashing with short break (1 Hz) - IO-Link mode
LED OLoverload of sensor power supply; LED red
LED IOSwitching status/overload (input/output); 8 LED yellow/red
yellow: input/output active
red: output overload
Operating voltageUB18 ... 30 V DC, PELV
No-load supply currentI0max. 25 mA
Operating currentIBmax. 2 A
Protection classIII
Interface typeIO-Link
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Process dataInputs 2 Byte
- Input signals 8 Bit
- diagnosis signals 4 Bit
Outputs 2 Byte
- Output signals 8 Bit
- Special functions 8 Bit
Vendor ID1 (0x0001)
Device ID984577 (0x0F0601)
Data transfer rateCOM3 (230.4 kbits/s)
Min. cycle time1 ms
SIO mode supportno
Compatible master port typeClass A , Class B
Number/Type8 Inputs for 3-wire sensors (PNP), DC (IO1 ... IO8)
Supplyfrom IO-Link
Voltage18 ... 30 V
Current loading capacity400 mA , overload and short-circuit protected
Input current≤ 5 mA (limited internally)
Switching pointType 1 according to IEC 61131-2
Number/Type8 electronic outputs, PNP (IO1 … IO8), overload proof and short-circuit proof
Supplyfrom IO-Link
Voltage≥ (UB - 1.5 V)
Current200 mA per output
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
EN 55011:2016
Degree of protectionEN 60529:2000
Fieldbus standardEN 61131-9:2013
InputEN 61131-2:2007
Communication interfaceIEC 61131-9 / IO-Link V1.1.3
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006
UL approvalProtection class IP20 is not included in the UL approval. The protection class is tested by Pepperl+Fuchs.
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity85 % non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 5000 m above MSL
Shock and impact resistance30 g, 11 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions, 1000 shocks
Vibration resistance0.35 mm / 5 g 5 ... 500 Hz
Pollution degree2
Degree of protectionIP20 according to EN 60529
Connection200 mm, PVC cable 0.5 mm2
Material
HousingPolyamide hot-melt adhesive
Mass33 g
Dimensions
Height10 mm
Width36 mm
Length39.5 mm
NoteThis device is maintenance-free. If the device is used in a manner not specified by the manufaturer, the protection provided by the device may be impaired.
General Notes

Related News and Applications

Read more on news and applications related to this product.