Select Your Country

Go to global website

ICA-16DIO-G60AL-IO I/O hub

Key Benefits at a Glance

  • Sturdy metallic housing
  • IO-link interface for service and process data
  • 16 digital inputs/outputs can be configured
  • Logic level can be configured per port
  • Filter time can be configured per port
  • Pulse extension can be configured per port

Show more

In stock309.00 USD Net price—your individual price will be shown during checkout process.
IO-Link interface
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of ICA-16DIO-G60AL-IO

I/O hub with IO-Link interface for 16 digital inputs/outputs
UL File NumberE223772
MTTFd2111 a
LED UAUX Green: Actuator supply voltage OK
Red: Actuator supply voltage < 18 V
LED IO-LinkGreen: module is switched on, no communication
Flashing green: communication OK
Red: signal line overload
LED AOrange: status indicator channel A
Red: peripheral error
LED BWhite: status indicator channel B
Red: peripheral error
LED USGreen: system/sensor supply voltage OK
Red: system/sensor supply voltage < 18 V
Flashing red: sensor supply voltage overload
Rated operating voltageUe18 ... 30 V
Nominal voltage24 V DC
Nominal current16 A
Current consumptiontyp. 80 mA
Current loading capacitymax. 16 A per module (for UL applications, max. 9 A)
Interface typeIO-Link
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Device ID0x0F0203 (983555)
Transfer rateCOM3 (230.4 kbits/s)
Min. cycle time2 ms
Process data widthInput 4 Byte
Output 4 Byte
SIO mode supportno
Compatible master port typeA
Number/Type16 digital inputs/outputs, configurable
Inputs: 2-, 3-, 4-wire PNP, DC, supply from US
Outputs: 2-wire PNP, DC, supply from UL
No galvanic isolation between US and UL
short-circuit protected
Sensor supplymax. 500 mA per port (X1 - X8)
Output currentIemax. 2 A per channel (X1 - X8) / 4 A per port
max. 9 A per module
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2:2005, EN 61000-6-4:2007+A1:2011
Degree of protectionEN 60529:2000
Fieldbus standardType 1 according to IEC 61131-2
Emitted interferenceEN 61000-6-2:2005
Noise immunityEN 61000-6-4:2007+A1:2011
Shock resistanceEN 61131-2:2004
Ambient temperature-20 ... 70 °C (-4 ... 158 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humiditymax. 95 %
Altitude0 ... 2000 m
Shock and impact resistance50 g, 11 ms, all axes
Vibration resistance15 g / 5 ... 500 Hz
Pollution degree3
Degree of protectionIP65 / IP67 / IP69K
ConnectionPower Supply M12, L-coded
IO-Link M12, A-coded
Inputs/Outputs M12, A-coded
Material
ContactsCuSn, gold-plated
CuNi, gold-plated
HousingDiecast zinc
Plastic partsPA
SealFKM
Mass400 g
Dimensions
Height200 mm
Width59.6 mm
Length21 mm
Construction typeField housing
General Notes

Related News and Applications

Read more on news and applications related to this product.