Select Your Country

Go to global website

ICA-16IO-G20-IO-P16 I/O hub IO-Link

Key Benefits at a Glance

  • 16 digital inputs/outputs can be configured
  • Configuration and control via IO-Link
  • IO-Link Class A
  • LED for switching state and fault indication
  • Supply from IO-Link
  • IO-Link 1.1.3

Show more

In stock259.79 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: USA - cULus
Product Compliance: Europe – CE
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of ICA-16IO-G20-IO-P16

G20 IO-Link I/O Hub for 16 freely configurable digital inputs/outputs
UL File NumberE223772
MTBF149 a
LED green<--, -->: IO1..8 / IO9..16 bank indication
LED yellow/redIO1 ... IO16: inputs/outputs status, IO-Link status
Operating voltageUB18 ... 30 V DC, PELV
Current limitation of the supply max. 4 A
No-load supply currentI0≤ 25 mA
Operating currentIBmax. 4 A
Interface typeIO-Link
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Firmware update
Process dataInputs 3 Byte
- Input signals 16 Bit
- diagnosis signals 5 Bit
Outputs 2 Byte
- Output signals 16 Bit
Vendor ID1 (0x0001)
Device ID985345 (0x0F0901)
Data transfer rateCOM3 (230.4 kbits/s)
Min. cycle time1 ms
SIO mode supportno
Compatible master port typeClass A
Number/Type16 Inputs for 3-wire sensors (PNP), DC (IO1 ... IO16)
Supplyfrom IO-Link
Current loading capacity200 mA , overload and short-circuit protected
Input current≤ 5 mA (limited internally)
Switching pointType 3 according to IEC 61131-2
Number/Type16 electronic outputs, PNP (IO1 … IO16), overload-proof and short-circuit-proof
Supplyfrom IO-Link
Voltage≥ (UB - 1.5 V)
Current200 mA per output
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
EN 55011:2016
Degree of protectionEN 60529:2000
InputEN 61131-2:2007
Communication interfaceIEC 61131-9:2013 / IO-Link V1.1.3
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006
UL approvalUL 61010-1, UL 61010-2-201
Load specification DC General Use / DC Pilot Duty
Degree of protection not tested by UL; tested by Pepperl+Fuchs SE
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humidity85 % non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 5000 m above MSL
Shock and impact resistance30 g, 11 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions, 1000 shocks
Vibration resistance0.35 mm / 5 g 5 ... 500 Hz
Pollution degree2
Degree of protectionIP54 according to EN 60529
ConnectionIO-Link: M12 round plug connector in accordance with EN 61076-2-101, LM type (4-pin, connector contacts, screw-locking, A-coded)
Female connector: LF type or similar
IO: M8 round plug connector in accordance with EN 61076-2-104, LF type (4-pin, bushing contacts, screw-locking, A-coded)
Mating connector: LM type or similar
Mass310 g
Dimensions
Height27.5 mm
Width131.5 mm
Length54 mm
Mounting2 clips with ∅ 8 mm drill hole
The module must be secured to a solid, continuous surface using the two lugs
Cable length1 m (IO-Link)
0.2 m (IO1/2, IO15/16), 0.3 m (IO3/4, IO13/14)
0.4 m (IO5/6, IO11/12); 0.5 m (IO7/8, IO9/10)
max. 10 m
General Notes

Related News and Applications

Read more on news and applications related to this product.