Select Your Country

Go to global website

ICA-16DI-G16-IO I/O hub

Key Benefits at a Glance

  • IO-Link Class A
  • IO-Link 1.1.4
  • LED for switching state and fault indication
  • Configuration and control via IO-Link
  • Supply from IO-Link
  • 16 digital inputs

Show more

In stock107.50 GBP Net price—your individual price will be shown during checkout process.
IO-Link interface
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of ICA-16DI-G16-IO

I/O hub with IO-Link interface for 16 digital inputs
MTBF172 a
LED PWRLED green: flashing with short break (1 Hz) - IO-Link mode
LED IOSwitch state (IO); multicolor LED
yellow: only IO pin 4 is active
blue: only IO pin 2 is active
green: both IO pin 4 and pin 2 are active
red: overload at sensor supply or output
Operating voltageUB18 ... 30 V DC, PELV
Current limitation of the supply max. 4 A
No-load supply currentI0≤ 25 mA
Operating currentIBmax. 4 A
Interface typeIO-Link
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Firmware update
Process dataInputs 3 Byte
- Input signals 16 Bit
- diagnosis signals 5 Bit
Vendor ID1 (0x0001)
Device ID985857 (0x0F0B01)
Data transfer rateCOM3 (230.4 kbits/s)
Min. cycle time1 ms
SIO mode supportno
Compatible master port typeClass A
Number/Type16 Inputs for 3-wire sensors (PNP), DC (IN1 ... IN16)
Supplyfrom IO-Link
Current loading capacity180 mA , overload and short-circuit protected
Input current≤ 5 mA (limited internally)
Switching pointType 3 according to IEC 61131-2
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
EN 55011:2016
Degree of protectionEN 60529:2000
InputEN 61131-2:2007
Communication interfaceIEC 61131-9 / IO-Link V1.1.4
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006
UL approval
Load specification DC General Use / DC Pilot Duty
Degree of protection not tested by UL; tested by Pepperl+Fuchs SE
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 5000 m above MSL
Shock and impact resistance30 g, 11 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions, 1000 shocks
Vibration resistance0.35 mm / 5 g 5 ... 500 Hz
Pollution degree3
Degree of protectionIP67 / IP68 / IP69k
ConnectionIO-Link: M12 round plug connector in accordance with EN 61076-2-101, LM type (4-pin, connector contacts, screw-locking, A-coded)
Female connector: LF type or similar
IN: M8 round plug connector in accordance with EN 61076-2-104, LF type (4-pin, socket contacts, screw-locking, A-coded)
Mating connector: LM type or similar
Material
HousingPBT
Mass110 g
Tightening torque, cable gland0.4 Nm (M12 connector),
0.2 Nm (M8 connector)
Dimensions
Height29.35 mm
Width30 mm
Length143 mm
Mountingscrew mounting
General Notes

Related News and Applications

Read more on news and applications related to this product.