Select Your Country

Go to global website

UB4000-F42-E6-V15 Ultrasonic sensor

Key Benefits at a Glance

  • 2 independent switch outputs
  • Extremely small unusable area
  • TEACH-IN
  • Interference suppression (adjustable divergence of sound cone in close range)
  • Temperature compensation
  • Synchronization options
  • NO/NC selectable

Show more

Please contact us for exact delivery estimation.251.99 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • ZH

Technical data of UB4000-F42-E6-V15

Single head system
Sensing range200 ... 4000 mm
Adjustment range240 ... 4000 mm
Dead band0 ... 200 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 85 kHz
Response delayapprox. 325 ms
LED greensolid green: Power on
LED yellow 1solid: switching state switch output 1
flashing: program function
LED yellow 2solid: switching state switch output 2
flashing: program function
LED rednormal operation: "fault"
program function: no object detected
Operating voltageUB10 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 60 mA
Synchronizationbi-directional
0 level -UB...+1 V
1 level: +4 V...+UB
input impedance: > 12 KOhm
synchronization pulse: ≥ 100 µs, synchronization interpulse period: ≥ 2 ms
Synchronization frequency
Common mode operationmax. 13 Hz
Multiplex operation≤ 13/n Hz, n = number of sensors
Output type2 switch outputs PNP, NO/NC selectable
Rated operating currentIe200 mA , short-circuit/overload protected
Default settingSwitch point A1: 240 mm , Switch point A2: 4000 mm , wide sound lobe
Voltage dropUd≤ 2.5 V
Repeat accuracy≤ 0.5 % of switching point
Switching frequencyf≤ 1.2 Hz
Range hysteresisH1 % of the set operating distance
Temperature influence± 1 % of full-scale value
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP54
Material
HousingABS
Transducerepoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT
Mass150 g
Dimensions
Height80 mm
Width80 mm
Length34 mm
General Notes