Select Your Country

Go to global website

IPC03-50P RFID Transponder

Key Benefits at a Glance

  • Battery-free data carrier
  • 32 bit fixcode
  • 928 bits memory available
  • Readable and writable from both sides
  • Mounting holes for simple installation
  • Degree of protection IP67 / IP68

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ZH

Technical data of IPC03-50P

Data carrier
Operating frequency125 kHz
Transfer rate2 kBit/s
Chip TypeEM4450 Titan (EM Microelectronic)
EEPROM928 Bit
Read cyclesunlimited
Write cycles> 100000
Data retention period10 years at 55 °C (131 °F)
Radio equipment
Directive 2014/53/EUEN 300330
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-2
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 90 °C (-40 ... 194 °F)
Degree of protectionIP67 / IP68
Material
HousingPC (Polycarbonate)
Encapsulation compoundEpoxy
Installation
On metalyes
In airyes
Dimensions
Height5 mm
Height tolerance± 0.5 mm
Diameter50 mm
Diameter tolerance± 1 mm
Construction typeCylindrical
General Notes