Select Your Country

Go to global website

GL121-RT/32/40a/98a Photoelectric slot sensor

Key Benefits at a Glance

  • Optimized for the detection of small parts
  • High switching frequency
  • Multiple device installation possible, no mutual interference (no cross-talk)
  • Sensitivity adjuster and light-on/dark-on changeover switch as standard features of this series
  • Visible red light
  • Degree of protection IP67
  • cULus approval
  • Diecast zinc housing, powder coated

Show more

In stock268.19 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • ZH

Technical data of GL121-RT/32/40a/98a

Photoelectric slot sensor, zinc pressure diecast housing, 121 mm slot width, red light, light/dark on, sensitivity adjuster, DC version, PNP output, 3 pin M8 plug
Light sourceLED
Light typemodulated visible red light
TestsEN 60947-5-2
Target size0.3 mm
Slot width121 mm
Slot depth60 mm
Ambient light limit100000 Lux
MTTFd1290 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Function indicatorLED red in connector
Control elementsSensitivity adjuster, light/dark switch
Operating voltageUB10 ... 30 V DC, class 2
Ripple10 %
No-load supply currentI0≤ 15 mA
Switching typelight/dark on
Signal output1 PNP, short-circuit protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Repeat accuracy0.05 mm
Switching frequencyf3 kHz
Response time≤ 160 µs
Product standardEN 60947-5-2
CE conformityCE
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Degree of protectionIP67
ConnectionM8 connector, 3-pin
Material
Housingpowder coated diecast zinc
Optical faceglass
Mass295 g
Dimensions
Height145 mm
Width12 mm
Length90 mm
General Notes