Select Your Country

Go to global website

VAZ-FK-ED2 AS-Interface end seal

Key Benefits at a Glance

  • Protection class improvement if there are no AS-Interface flat cables passing
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of VAZ-FK-ED2

AS-Interface end seal for flat cable
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Degree of protectionIP67
Material
HousingUltramid PA 6
SealNBR
Mass8.3 g
NotePackaging unit, 10-piece
screw connection with flat cable gasket
General Notes