Select Your Country

Go to global website

NMB3-8GM35-E2 Inductive sensor

Key Benefits at a Glance

  • 3 mm flush
  • Stainless steel sensing face
  • Increased operating distance
In stock101.13 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus LISTED
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NMB3-8GM35-E2

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn3 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 2.43 mm
Reduction factor rAl 0.3
Reduction factor rCu 0.2
Reduction factor r304 0.7
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 360 Hz
HysteresisH5 ... 15 typ. 10 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2 V
Operating currentIL0 ... 100 mA
Off-state currentIr0 ... 10 µA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 10 mA
Switching state indicatorLED, red
MTTFd2000 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 75 °C (-13 ... 167 °F)
Connection typecable
Housing materialStainless steel 1.4305 / AISI 303
Sensing faceStainless steel 1.4305 / AISI 303
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter3 mm - 0.2 mm
Bending radius> 12 x cable diameter
MaterialPUR
Colorblack
Number of cores3
Core cross section0.14 mm2
LengthL2 m
Dimensions
Length35 mm
Diameter8 mm
General Notes