Select Your Country

Go to global website

NBN10-F33-E2-M Inductive sensor

Key Benefits at a Glance

  • 10 mm non-flush
  • E1-Type approval
  • Extended temperature range
    -40 ... +85 °C
  • Increased operating distance
  • Increased noise immunity 100 V/m

Show more

Please contact us for exact delivery estimation.94.75 GBP Net price—your individual price will be shown during checkout process.
Approval
Approval
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN10-F33-E2-M

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn10 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 8.1 mm
Reduction factor rAl 0.3
Reduction factor rCu 0.2
Reduction factor r304 0.6
Output type3-wire
Installation conditions
B2.5 mm
C1 mm
F40 mm
Operating voltageUB5 ... 60 V DC
Switching frequencyf0 ... 200 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.1 mA
No-load supply currentI0≤ 10 mA
Time delay before availabilitytv≤ 80 ms
Switching state indicatorLED yellow
MTTFd1140 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
CCC approvalCertified by China Compulsory Certification (CCC)
E1 Type approval10R-04
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable
Housing materialPBT
Sensing facePBT
Degree of protectionIP67 / IP69K
Cable
Wire end ferrulesyes
Cable diameter4.8 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPUR
Colorblack
Number of cores3
Core cross section0.5 mm2
LengthL2 m
Dimensions
Height25 mm
Width50 mm
Length10 mm
NoteTightening torque: 5 Nm
General Notes