Select Your Country

Go to global website

VAZ-G10-TERM Terminal resistor

Key Benefits at a Glance

  • Ultra-compact enclosure
  • Extension of strand length to over 200 m
  • Two different impedances integrated
  • Suitable for all topologies
  • Two-stage voltage monitor and display for AS-Interface and AUX
  • Gold-plated and machined contacts
  • Degree of protection IP68 / IP69K

Show more

In stock104.80 GBP Net price—your individual price will be shown during checkout process.
Approval
Product Compliance: USA - UL
Product Compliance: Europe – CE
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of VAZ-G10-TERM

Passive bus termination G10
AS-Interface specificationV3.0
UL File NumberE223772 "For use in NFPA 79 Applications only"
LED greenAS-Interface voltage > 26 V: LED lights
LED yellowAS-Interface voltage > 18.5 V: LED lights
Rated operating voltageUe18.5 ... 31.6 V
Rated operating currentIe≤ 15 mA per connection
Protection classIII
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013+A1:2019
Directive conformity
EMC Directive 2004/108/EC
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013+A1:2019
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013+A1:2019
Noise immunityEN 61000-6-2:2019 , EN 61326-1:2021 , EN 62026-2:2013+A1:2019
UL approvalcULus Listed, Type 1 enclosure
Maximum permissible ambient temperaturemax. 65 °C (max. 149 °F)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Shock and impact resistance30 g, 11 ms in 6 spatial directions 3 shocks
10 g, 16 ms in 6 spatial directions 1000 shocks
Vibration resistance0.75 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles
Degree of protectionIP67
IP67 / IP68 / IP69K with flat cable VAZ-FK-S-*
Connectionvia Flat cable
Material
HousingPBT PC
Mounting screwStainless steel 1.4305 / AISI 303
Mass100 g
Tightening torque, fastening screws1.65 Nm
General Notes