Select Your Country

Go to global website

PCV100-F200-R4-V19-6011 Optical reading head

Key Benefits at a Glance

  • RS-485 interface
  • Non-contact positioning on Data Matrix code tape
  • Travel ranges up to 10 km, in X and Y direction
  • Mechanically rugged: no wearing parts, long operating life, maintenance-free
  • High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines.

Show more

Please contact us for exact delivery estimation.1,513.14 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of PCV100-F200-R4-V19-6011

Read head for incident light positioning system
Passage speedv≤ 6 m/s
Measuring lengthmax. 10000 m
Light typeIntegrated LED lightning (red)
Scan rate40 s-1
Read distance100 mm
Depth of focus± 40 mm
Reading field60 mm x 35 mm
Ambient light limit100000 Lux
Resolution± 0.1 mm  
Camera
TypeCMOS , Global shutter
Processor
Clock pulse frequency600 MHz
Speed of computation4800 MIPS
Digital resolution32 Bit
MTTFd99 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
LED indication7 LEDs (communication, alignment aid, status information)
Operating voltageUB15 ... 30 V DC , PELV
No-load supply currentI0max. 200 mA
Power consumptionP03 W
Interface typeRS-485 - Interface
Data output codebinary code
Transfer rate38400 ... 230400 Bit/s
TerminationSwitchable terminal resistor
Query cycle time≥ 10 ms
Input type1 to 3 functional inputs , programmable
Input impedance≥ 27 kΩ
Output type1 to 3 switch outputs , PNP , programmable , short-circuit protected
Switching voltageOperating voltage
Switching current150 mA each output
Photobiological safetyexempt group according to EN 62471:2008
Emitted interferenceEN 61000-6-4:2007+A1:2011    
Noise immunityEN 61000-6-2:2005    
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
CE conformityCE
UKCA conformityUKCA
UL approvalcULus Listed, General Purpose, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Operating temperature0 ... 60 °C (32 ... 140 °F) ,   -20 ... 60 °C (-4 ... 140 °F) (noncondensing; prevent icing on the lens!)
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Relative humidity90 % , noncondensing
Connection type8-pin, M12 x 1 connector
Degree of protectionIP67
Material
HousingPC/ABS
Massapprox. 160 g
Dimensions
Height70 mm
Width70 mm
Depth50 mm
X resolution (protocol)1 mm
Y resolution (protocol)1 mm
Code tape orientation0 °
Address0
Baud rate115200 Bd
Bus terminationON
"No Position" X value0
"No Position" Y value0
"No Position" speed value127
Overspeed threshold (protocol)12.5 m/s
X value in case of errorError number
Y value in case of errorError number
Speed value in case of errorError number
Code tape widthtwo-rowed
X positon offset0 mm
Function input/outputinactive
General Notes