Select Your Country

Go to global website

LS682-DA-EN/F2/35 Optical data coupler

Key Benefits at a Glance

  • Independent of Ethernet protocol
  • TCP/IP, PROFINET, PROFIsafe, EtherCAT, FSoE, EtherNet/IP™, Ethernet POWERLINK etc.
  • Plug connection for fast mounting
  • No parameterization
  • Line indicator for signal strength

Show more

Please contact us for exact delivery estimation.2,123.34 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: USA - cULus
Warning
EtherNet/IP™ interface
Ethernet POWERLINK interface
EtherCAT® interface
Product Compliance: Europe – CE
PROFINET interface
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • ZH

Technical data of LS682-DA-EN/F2/35

Optical data coupler for fast Ethernet, 300 m detection range, red light, 100 Mbit/s data rate, M12 plug
Effective detection range0 ... 300 m
Threshold detection range350 m
Light sourcelaser diode
Light typemodulated visible red light
Laser nominal ratings
NoteVISIBLE LASER RADIATION , DO NOT VIEW DIRECTLY WITH OPTICAL INSTRUMENTS
Laser class1M
Wave length660 nm
Beam divergence15 mrad
Pulse length8 ns
Repetition rate62.5 MHz
Maximum optical power output60 mW
Diameter of the light spot1.5 m at a distance of 100 m
Opening angle1 °
Ambient light limit> 10000 Lux
MTTFd58.6 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Data flow indicatorLED green: OPTO-Link
LED yellow: LAN-Link
LED red: ERROR
Function indicatorSignal strength (8 LED: Red, yellow, green)
Operating voltageUB18 ... 30 V DC
No-load supply currentI0200 mA
Interface typeEthernet; 100 BASE-TX
Physical M12, D-coded
ProtocolPROFINET
EtherNet/IP
EtherCAT®
Ethernet POWERLINK
PROFIsafe
Transfer rate100 MBit/s (Fast Ethernet)
Stability alarm output1 PNP, inactive when falling short of the operating reserve , short-circuit protected, max. 200 mA
Laser safetyEN 60825-1:2007
UL approvalcULus Listed
FDA approvalIEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007
Ambient temperature-10 ... 50 °C (14 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Degree of protectionIP65
Material
HousingABS / PC
Optical faceplastic
Mass700 g
Dimensions
Height90 mm
Width170 mm
Length171 mm
General Notes