Select Your Country

Go to global website

VAS-2A8L-KE4-8SE AS-Interface Safety Monitor

Key Benefits at a Glance

  • Compact safety controller up to SIL 3/PLe
  • 4 integrated, safe inputs
  • 2 integrated, safe outputs (OSSDs)
  • 8 logical, safe output groups (switchable)
  • Increased functionality through integrated expansion port
  • Parameterizable muting, timer and logic functions using SIMON+ software

Show more

Please contact us for exact delivery estimation.674.80 GBP Net price—your individual price will be shown during checkout process.
AS-Interface® interface
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of VAS-2A8L-KE4-8SE

Safety Monitor, 8 decentralized output circuits
AS-Interface specificationV3.0
UL File NumberE223772
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
Mission Time (TM)20 a
PFHd5.08 E-9
LED SMStatus of safety monitor, multicolored LED
green: Safety monitor OK
LED S1 ... S8Status of inputs S1 ... S8, yellow LED
yellow: Contact open
LED O1, O2Status of outlputs, multicolored LED
yellow: Output on
Auxiliary voltage (input)UEXT20 ... 30 VDC PELV
Insulation voltageUi500 V AS-Interface/UAUX:
Rated operating voltageUe18,0 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 200 mA from AS-Interface;
≤ 4 A from AUX
Interface typeChip card slot
Interface typeMicro USB
Programming interface
Number/Type8 / 4 safe inputs cat. 4
or
8 standard inputs
Supply24 V UAUX
Current loading capacity10 mA per signal output
1.4 A OSSD supply output
Input currentStatic switching current 4 mA at 24 V, dynamic 30 mA at 24 V (T=100 μs)
Number/TypeOutput circuits 1 and 2
max. contact rating:
700 m ADC-13 at 24  V
Supply24 V UAUX
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005/AC:2005
EN 61000-6-4:2007/A1:2011
Machinery Directive
Directive 2006/42/ECEN 13849-1:2008/AC:2009 EN 62061:2005
Electromagnetic compatibilityEN 50295:1999 EN 61000-6-2:2005/AC:2005
EN 61000-6-4:2007/A1:2011
Degree of protectionEN 60529:2000
Electrical safetyIEC 61508:2010 and EN 62061:2005 (up to SIL3) EN 13849-1:2008/AC:2009 EN 61326-3-1:2008
AS-InterfaceEN 62026-2:2013
ProfileS-0.B.E
IO code0
ID codeB
ID1 codeF
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Degree of protectionIP20
Connectionremovable terminals
rated connection capacity:
rigid/flexible (with and without wire-end ferrules): 0.25 mm2 ... 2.5 mm2
for multiple-wire connection with two wires of equal cross-section:
flexible with twin wire-end ferrules: 0.5 mm2 ... 1.5 mm2
Material
HousingPA 66-FR
Dimensions
Height99 mm
Width22.5 mm
Length113 mm
MountingDIN mounting rail
General Notes