Select Your Country

Go to global website

BT65-F31K2-RG-EN-01 Activator

Key Benefits at a Glance

  • High-visibility valve position display
  • Protection against contamination and damage
  • Two actuation targets in two levels with 5° setting grid
  • Suitable for right and left rotating drives
In stock38.27 GBP Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of BT65-F31K2-RG-EN-01

Activator for F31K2 series including protective housing
Ring diametermax. 65 mm
Spring ring heightmax. 6 mm
Valve status indicatorred = CLOSED
green = OPEN
Standard conformity
StandardsVDI / VDE 3845
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Shaft diameter≤ 49 mm
Shaft height20 mm and 30 mm
Mounting hole pattern30 x 80 mm
Material
HousingPC
ActuatorPA
Spacer diskPA (1 unit, 10 mm strong)
Mounting screwStainless steel 1.4401 / AISI 316
Activation targetStainless steel 1.4305 / AISI 303 (integrated)
Tightening torque, fastening screws≤ 1.5 Nm
Scope of delivery1 screw M6 x 30
1 screw M6 x 40
1 Activator for F31K2 series
1 Distance disc
1 Protective Cover
Fixing screws
General Notes