Select Your Country

Go to global website

ICRL-U-4RJ45/SFP-G-DIN Ethernet switch unmanaged gigabit

Key Benefits at a Glance

  • Four - Gigabit RJ45 ports and one Gigabit SFP slot
  • Rugged housing for use in harsh environments
  • 9K bytes jumbo frame for large file transfers
  • Power event alarm
  • Wide power input 10-60V DC
  • Suitable for PROFINET IO and EtherNet/IP

Show more

Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of ICRL-U-4RJ45/SFP-G-DIN

Ethernet unmanaged switch with 4 RJ45 gigabit ports, one gigabit SFP slot and fault alarm
UL File NumberE185778
MTBF45.3 years
Auto-MDI(-X)yes
Autonegotiationyes
Ethernet InterfaceIndustrial Ethernet
Transfer rate10BASE-T, 100BASE-TX, 1000BASE-T
Cable typeCategory 5e or better
Standards
IEEE 802.3 10BASE-Tyes
IEEE 802.3u 100BASE-TXyes
IEEE 802.3x Flow Control and Back-pressureyes
IEEE 802.3ab 1000BASE-Tyes
LED indicationsee manual
Rated operating voltageUe10 ... 60 V DC
Power consumption3.6 W
General informationRedundant power, power fault alarm, relay output rating 1A Max. @ 24V DC
Nominal voltage24 V DC
Physical RJ45
Transfer rate10/100/1000 Mbps
Number/Type4 x RJ45 , 1 x SFP
Electromagnetic compatibility
Directive 2014/30/EUEN61000-6-2, EN55024 , EN61000-6-4, EN55032
Emitted interferenceEN 55032, FCC Part 15 Subpart B, ICES-003, AS/NZS CISPR 32
Noise immunityEN 55024, EN61000-6-2
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 95 %
Altitude0 ... 3048 m
Degree of protectionIP30
ConnectionPower Supply Terminal Block
Ethernet 5 x RJ45
Material
Housingaluminium, black
Mass650 g
Dimensions
Height120 mm
Width30 mm
Length99 mm
Construction typeCabinet module
MountingDIN rail or direct panel mounting
General Notes