Select Your Country

Go to global website

ICRL-M-8RJ45/4SFP-G-DIN Ethernet switch managed gigabit

Key Benefits at a Glance

  • 8 Gigabit Ethernet RJ45 ports and 4 Gigabit SFP ports with DDM function
  • Layer 2 Network Performance
  • Redundant power input with an input power range of 10 to 36VDC
  • IP20 with an extreme operating temperature range of -40 to 75°C
  • Suitable for PROFINET IO and EtherNet/IP

Show more

Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of ICRL-M-8RJ45/4SFP-G-DIN

Ethernet managed gigabit switch with 8 RJ45 and 4 SFP ports
UL File NumberE185778
MTBF69 years
Connection typeRJ45 , SFP
Auto-MDI(-X)yes
Autonegotiationyes
Ethernet InterfaceIndustrial Ethernet
Transfer rate8 - 10BASE-T, 100BASE-TX, 1000BASE-T, 4 - SFP 100/1000 Mbps
ManagementIPv4, IPv6, Console, HTTP, HTTPS, PortVision DX, SFTP, SNMP (v1, v2c, and v3), SSH, Telnet, TFTP
MIBMIB-II, Bridge MIB, Ethernet-like-MIB, VLAN MIB, IGMP MIB, Private MIB
MonitoringLLDP, Port Mirroring, RMON
MulticastIGMP Query, IGMP Snooping, GMRP
Network performanceCFM, Jumbo Frames, QoS, CoSQueue Mapping, DSCP Priority Mapping
Network redundancySTP, RSTP, MSTP, ERPS, Redundant Ring, LACP, Static Port Aggregation
Network servicesDHCP Server (with Option 82), NTP, IEEE 1588 PTPv2 over UDP/IP
NotificationsE-Mail, Fault Relay, SNMP Traps, Syslog
SafetyRADIUS, TACACS+, DHCP Snooping, IP Source Guard, Dynamic ARP Inspection, MAC-Based Port Security
Traffic filteringStorm Control (Broadcast, Multicast, and DLF), Rate Control, VLAN, Private VLAN, QinQTunneling, GVRP, IP Filtering, MAC Filtering, ARP Filtering
Cable typeCategory 5e or better
Switch properties
Hardware watchdog timer10 s reset timer
MAC address table size16K
Operating modeStore and forward
Packet buffer size1.5M Bytes shared memory for packet buffer with intelligent memory management unit for burst data traffic
Priority queues8
VLAN entriesIEEE 802.1Q Tag VLAN with 256 VLAN Entries and provides 2K GVRP entries; 3 VLAN link modes- Trunk mode, Hybrid mode and Link access mode
SFP support100BASE-FX Fiber, 1000BASE-SX/LX/LHX/XD/ZX
Standards
IEEE 802.3 10BASE-Tyes
IEEE 802.3u 100BASE-TXyes
IEEE 802.3x Flow Control and Back-pressureyes
IEEE 802.1p Class of Service (CoS)yes
IEEE 802.3ab 1000BASE-Tyes
IEEE 802.1AB Link Layer Discovery Protocol (LLDP)yes
IEEE 802.1Q VLAN and GVRPyes
IEEE 802.1D-2004 Rapid Spanning Tree Protocol (RSTP)yes
IEEE 802.1s Multiple Spanning Tree Protocol (MSTP)yes
IEEE 802.3ad Link Aggregation Protocol (LACP)yes
IEEE802.1ad QinQ Tunnelingyes
IEEE 802.1x Port Based Network Access Protocolyes
ITU-T G.8032 ERPSyes
LED indicationsee manual
Rated operating voltageUe10 ... 36 V DC
General informationRedundant power, digital output (relay output) rating 0.5A Max. @ 24V DC, Digital input
Nominal voltage24 V DC
Number/Type8 x RJ45 , 4 x SFP
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2, IEC 61000-6-2 , EN 61000-6-4, IEC 61000-6-4
Electrical safetyCSA C22.2 No. 60950 / CSA C22.2 No. 60950/UL60950
Emitted interferenceCISPR 22 , FCC Part 15 Subpart B Class A , EN61000-6-4, IEC61000-6-4
Noise immunityEN61000-6-2, IEC61000-6-2
Ambient temperature-40 ... 75 °C (-40 ... 167 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 95 %
Altitude0 ... 3048 m
Degree of protectionIP30
ConnectionPower Supply Terminal Block (4-pin)
Ethernet 8 x RJ45 , 4 x SFP
Material
Housingaluminium, black
Mass1460 g
Dimensions
Height160 mm
Width84 mm
Length127 mm
Construction typeCabinet module
MountingDIN rail or direct panel mounting
General Notes