Select Your Country

Go to global website

CBL-IDMx60-D-J1-S-C38-N0 Connecting cable

Key Benefits at a Glance

  • Connection cable for corded IDM-Z1-x6x-D-* 1-D and 2-D handheld Barcode Readers for easy connectivity of Pepperl+Fuchs VisuNet devices
  • Approved for Zone 1 + 21 (ATEX + IECEx)
  • Compatible to DATL-IDM-DB-S-XX00-N0 (M12 female connector)
  • M12 male connector to RJ50 connector with additional sealing ring
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of CBL-IDMx60-D-J1-S-C38-N0

Connection cable for IDM-Z1-x6x-D-* corded Handheld Readers
Protocolserial
ConnectionRJ50 (reader) connector with additional sealing ring to M12 male connector
Cablecoiled
Cable lengthmax. 3 m, fully extended
General Notes