3-D Vision Sensors

Whether for goods inspection on conveyor belts, pick-and-place applications in robotics or collision avoidance for automated guided vehicles (AGV)—as a raw data sensor, the SmartRunner Explorer 3-D is suitable for a wide range of applications that require detailed contour detection. Due to its temperature-regulating aluminum housing, the rugged sensor with IP65 certification delivers reliable measurement results even in the most demanding applications. It is optionally available with stereo vision technology or time-of-flight (ToF) technology and generates high-precision 3-D point cloud images in addition to 2-D images.
Together with the integrated Ethernet Gigabit interface, 2-D and 3-D images can be generated significantly faster and without data loss. Thanks to the high chip resolution, even the smallest objects and their properties can be precisely mapped and transferred to a coordinate system or an individual application using the depth information in the z direction. Since the sensor is already delivered in a calibrated state, it is immediately ready for use. This reduces the time required for programming and integrating the device into the application many times over.

Universal Interfaces for the Simple Implementation of Vision Applications
The integrated Ethernet TCP/IP interface and the available DLL simplify the integration of the sensor into the respective programming environment. The SmartRunner Explorer 3-D is also equipped with the universal GenICam and ROS interfaces. This eliminates the need for familiarization with manufacturer-specific interfaces. Instead, users receive standardized access to data and parameters. In addition, GenICam and ROS enable access to a variety of programming modules in software libraries. This saves time and costs when implementing image processing applications.
Infinite Possibilities SmartRunner Explorer 3-D
with Stereo Vision and ToF TechnologyEnter the third dimension of automation at the speed of light—the SmartRunner Explorer 3-D generates high-precision 3-D point cloud images in addition to 2-D images. Get more information about the 3-D vision sensor with stereo vision and time-of-flight technology.

- English
- German
Brochures | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Information - SmartRunner Explorer 3-D | en | PDF | 830 KB |
Application reports | Language | File Type | File Size | Download |
---|---|---|---|---|
Application Report - Reliable Collision Protection for Automated Guided Vehicles | en | PDF | 178 KB | |
Application Report - Automatic Loading and Unloading of Load Carriers | en | PDF | 172 KB | |
Application Report - Checking the Completeness and Alignment of Cells for Battery Modules | en | PDF | 206 KB |