Inclination and Acceleration Sensors

Whether leveling cranes, monitoring front-loader tilt, or controlling elevators—there are many applications for the Pepperl+Fuchs F99 inclination and acceleration sensor series. They ensure precise measurements, even in harsh conditions. An innovative, two-piece mounting concept makes the F99 series extremely robust: a rugged metal mounting bracket provides the sensor module with impact protection and enables quick and easy replacement of the sensor module if needed. Once installed, the bracket can stay in place without need for new adjustment or calibration. Measuring with ±0.15° accuracy, the F99 series stand for highest precision.
The inclination and acceleration sensors from Pepperl+Fuchs can be individually adapted to suit an application. Special software filters and a variety of parameters can be set quickly and easily, equipping the sensor to handle the task at hand. In addition, the inclination and acceleration sensors have E1 approval for use on public roads.
Choose the sensor that fits your application from our portfolio.
- Spanish
- English
- German
- Czech
- Italian
- Hungarian
- Portuguese
- Polish
- Chinese
- Japanese
Brochures | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Overview - Industrial Sensors, Systems and Communication | en | PDF | 3 MB | |
Product Information - Quick Select Product Guide - Industrial Sensors | en | PDF | 47 MB |
Application reports | Language | File Type | File Size | Download |
---|---|---|---|---|
Application Report - Position Excavator Shovels Precisely along Three Axes | en | PDF | 276 KB | |
Application Report - Steering-Angle Limit on Inclines | en | PDF | 318 KB | |
Application Report - A Sensor for Multiple Tasks in Wind Turbines | en | PDF | 182 KB | |
Application Report - Cornering Angles, Inclination, and Acceleration for AGV Control | en | PDF | 353 KB | |
Application Report - Exact weight calculation without time loss | en | PDF | 330 KB | |
Application Report - Optimal Distance between Ground and Spray Nozzle | en | PDF | 370 KB | |
Application Report - Precise Orientation of Heliostats in Solar Tower Power Plants | en | PDF | 408 KB |
Others | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Information - Inertial Measurement Unit F99 | en | PDF | 2 MB |