Acceleration Sensors

Acceleration sensors reliably monitor acceleration of parts in plants or machinery. Due to the two-piece mounting concept, F99 series acceleration sensors from Pepperl+Fuchs are extremely robust and also suited for harsh outdoor conditions. Thus, they are typically used in wind turbine installations and large machinery, where they monitor set vibration limits, in elevators, or in large plants. Measuring range and outputs can be configured individually according to the specific application requirements.
For reliable acceleration monitoring in dynamic applications, the IMU F99 is an ideal solution. The inertial measurement unit allows a customized parameterization of measuring ranges and outputs, so users are provided with the data they want to monitor. In addition, the IMU F99 can fade out certain accelerations, in order to only monitor vibration.
Highlights
- Customized parameterization of measuring range and outputs
- Innovative mounting concept consisting of a rugged metal mounting bracket and a sensor module
- Robust housing suitable for outdoor use
- IP68/69 degree of protection
- E1 and GL approval for off-road and marine applications
- IMU F99 for acceleration monitoring in dynamic applications
- German
- English
Brochures | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Information - Quick Select Product Guide - Industrial Sensors | en | PDF | 47 MB |