Select Your Country

Go to global website

VOS-LE-COV-M12 Protective Cover

Key Benefits at a Glance

  • Replacement protective cover for VOS1000 and VOS2000 camera with integrated S-mount lenses
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of VOS-LE-COV-M12

Robust protective cover for the VOS1000 and VOS2000 camera to protect the lens from moisture, dirt and dust and to increase the IP rating to IP67.
MaterialHousing: aluminum, anodized
Glass : Acrylic
Dimensions
Length13 mm
Diameter57.5 mm
General Notes