Select Your Country

Go to global website

VAZ-FK-S-GY-2,5MM AS-Interface flat cable

Key Benefits at a Glance

  • Cable piercing technique
  • Resistant to environmental influence
  • Resistant to bending
  • Reverse polarity protected due to the shape of the cable
  • Halogen-free (PVC-free)
  • Does not give off silicone
  • Graduations in meters

Show more

Product Compliance: Europe – CE
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of VAZ-FK-S-GY-2,5MM

AS-Interface flat cable for 48 V
Nominal voltage48 V
Current loading capacityAccording to DIN VDE 0298 Part 4, Table 6, Column 4
Conductor temperatureOperating mode: 90 °C (363 K)
Short-circuit: 200 °C (473 K)
Ambient temperature-40 ... 85 °C (-40 ... 185 °F) fixed installation,
-25 ... 85 °C (-13 ... 185 °F) movable installation
Core cross sectionCopper, extra-fine wire, class 6 in accordance with DIN VDE 0295
cross-section 2.5 mm2
Bending radiusmin. permissible bend radii in accordance with DIN VDE 0298 Part 3, Table 2
Bending stress only permitted on the wide side of the cable
Tension loadingmax. 50 N/mm2 on laying acc. to DIN VDE 0298 Part 3
MaterialEPDM
Rubber compound EM3, based on DIN VDE 0207 Part 21
Core insulationRubber compound in accordance with DIN VDE 0207 Part 20
Cable
Colorgrey
Cable length100 m
General Notes