Select Your Country

Go to global website

6000-CBLA-ISB-** 6000 Series intrinsically safe cable harness

Key Benefits at a Glance

  • Interface cable for intrinsically safe termination board back to EPCU
  • Cable lengths: 500 and 4200 mm
  • Easy numbered termination of wires
  • Special order lengths available
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of 6000-CBLA-ISB-**

6000 Series intrinsically safe cable harness
Series6000 Series
SystemType X Purge ; Ex pxb Purge
Connection type 3/4" NPT, Explosionproof seal
CableGauge: 22 AWG (0.33 mm²)
Minimum Insulation Thickness: 0.25 mm (0.010")
Outer diameter: 8.00 mm (0.315")
Mass800 g for 500 mm cable
383 g for 4200 mm cable
Dimensions500 mm 4200 mm
System informationMust be used with 6000 series purge system to meet certification requirements.
General Notes