Select Your Country
OMD10M-R200-2EP-IO-0,3M-V1-L Distance sensor
Key Benefits at a Glance
- Medium design with versatile mounting options
- Space-saving distance sensors in small standardized design
- Measuring method PRT (Pulse Ranging Technology)
- IO-Link interface for service and process data
- Red laser light, laser class 1
Show more






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of OMD10M-R200-2EP-IO-0,3M-V1-L
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, measuring range up to 10 m, red laser light, laser class 1, push-pull output, fixed cable with M12 plug |
Measuring range | 0.03 ... 10 m | ||||||||||||||||||||||
Reference target | standard white 90 %, 100 mm x 100 mm | ||||||||||||||||||||||
Light source | laser diode | ||||||||||||||||||||||
Light type | modulated visible red light | ||||||||||||||||||||||
Laser nominal ratings | |||||||||||||||||||||||
| |||||||||||||||||||||||
Measuring method | Pulse Ranging Technology (PRT) | ||||||||||||||||||||||
Max. Motion velocity | 10 m/s | ||||||||||||||||||||||
Diameter of the light spot | < 20 mm at 10 m | ||||||||||||||||||||||
Ambient light limit | 50000 Lux @ 2.5m standard white 90 % 10000 Lux @ 2.5m black 6 % | ||||||||||||||||||||||
Resolution | 1 mm | ||||||||||||||||||||||
Temperature influence | < 0.25 mm/K |
MTTFd | > 300 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Operation indicator | LED green: constantly on - power on flashing (4Hz) - short circuit flashing with short break (1 Hz) - IO-Link mode | |
Function indicator | LED yellow: constantly on - switch output active constantly off - switch output inactive | |
Teach-in indicator | Teach-In : LED yellow/green; equiphase flashing; 2,5 Hz Teach Error:LED green/yellow non equiphase flashing; 8.0 Hz | |
Control elements | Teach-In key | |
Control elements | 5-step rotary switch for operating modes selection |
Operating voltage | UB | 10 ... 30 V DC 18 ... 30 V from IO-Link |
Ripple | 10 % within the supply tolerance | |
No-load supply current | I0 | < 25 mA at 24 V Operating voltage |
Protection class | III | |
Time delay before availability | tv | < 900 ms |
Interface type | IO-Link ( via C/Q = pin 4 ) | |
IO-Link revision | 1.1 | |
Device profile | Identification and Diagnosis - I&D Smart Sensor - SSP 4.2.1 | |
Process data | Input 6 Byte - measurement value 4 Byte - scaling factor 8 Bit - signal quality 2 Bit - switching signal 1 1 Bit - switching signal 2 1 Bit - diagnosis signals n Bit - additional signals n Bit Output 2 Bit - sensor control function 1 Bit - evaluation control function 1 Bit | |
Vendor ID | 1 (0x0001) | |
Device ID | 1121025 (0x111B01) | |
Transfer rate | COM2 (38.4 kBit/s) | |
Min. cycle time | 4 ms | |
SIO mode support | yes |
Switching type | The default setting is: C/Q - Pin4: push-pull output, IO-Link Q2 - Pin2: push-pull output | |
Signal output | 2x push-pull outputs, reverse polarity protected, surge-proof | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA , resistive load | |
Usage category | DC-12 and DC-13 | |
Voltage drop | Ud | ≤ 1.5 V DC |
Communication interface | IEC 61131-9 / IO-Link V1.1.3 | |
Laser safety | EN 60825-1:2014 |
Warm up time | 5 min | |
Measured value output | 1 ms | |
Average data age | 3 ms (default), 6 ms , 12 ms , 25 ms , 50 ms , 100 ms , adjustable | |
Absolute accuracy | typ. ± 20 mm (including influence of temperature) | |
Repeat accuracy | < 3 mm |
UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
FDA approval | IEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019. |
Ambient temperature | -30 ... 60 °C (-22 ... 140 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
Degree of protection | IP67 / IP69 / IP69K | ||||||||||
Connection | 300 mm fixed cable with M12 x 1, 4-pin connector | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | approx. 37 g | ||||||||||
Dimensions | |||||||||||
|
Switching output 1 | Q1: switching signal high-active , Window mode 6000 ... 9000 mm | |
Switching output 2 | Q2: switching signal high-active , Window mode 4000 ... 8000 mm |
Related News and Applications
Read more on news and applications related to this product.