Key Benefits at a Glance
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Single head system |
Sensing range | 80 ... 2000 mm | |
Adjustment range | 120 ... 2000 mm | |
Dead band | 0 ... 80 mm 1) | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 180 kHz |
Operating voltage | UB | 10 ... 30 V DC , ripple 10 %SS |
No-load supply current | I0 | ≤ 30 mA |
Input type | 1 pulse input for transmitter pulse (clock) 0-level (active): < 5 V (UB > 15 V) 1-level (inactive): > 10 V ... +UB (UB > 15 V) 0-level (active): < 1/3 UB (10 V < UB < 15 V) 1-level (inactive): > 2/3 UB ... +UB (10 V < UB < 15 V) | |
Pulse length | 20 ... 300 µs (typ. 200 µs) 2) | |
Pause length | ≥ 50 x pulse length | |
Impedance | 10 kOhm internal connected to +UB |
Output type | 1 pulse output for echo run time, short-circuit proof open collector PNP with pulldown resistor = 22 kOhm level 0 (no echo): -UB level 1 (echo detected): ≥ (+UB-2 V) | |
Rated operating current | Ie | 15 mA , short-circuit/overload protected |
Temperature influence | the echo propagation time: 0.17 % / K |
Standard conformity | |||||
|
UL approval | cULus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Degree of protection | IP67 | |||||||
Connection | 2 m PVC cable 0.75 mm2 | |||||||
Material | ||||||||
| ||||||||
Mass | 300 g | |||||||
Dimensions | ||||||||
|
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Categories | Description | Status |
---|---|---|
Functional | These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login). | |
Analytics | We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it. | |
Marketing | These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content. |