Select Your Country

Go to global website

MSEU-F601-Volume3D-001 Multi Scan Control Interface

Key Benefits at a Glance

  • Industrial-grade PC for 24/7 operation
  • Long-term support with product availability for more than 5 years
  • Sturdy housing, suitable for rough industrial use
  • Pre-installed Volume3D software
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of MSEU-F601-Volume3D-001

Part of the Volume3D Smart System
ProcessorIntel® Apollo Lake N4200 series
RAM4 GB DDR3L
Mass storage32 GB eMMC MLC
Power supplyInput voltage: 16 ... 28 V DC
Output voltage: 16 ... 28 V DC
Input current: max. 3.8 A - 2.2 A
Interface typeVoltage input: M12 plug, A-coded, 4-pin
Voltage output: M12 socket, A-coded, 4-pin
Network connection: M12 socket, D-coded, 4-pin, shielded via screw connection
Shielded earth: Connection terminal
Encoder connection: M12 socket, A-coded, 8-pin
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
EN 55032:2015, AC:2016
EN 55035:2017
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012-09
Operating systemLinux Debian 10
Operating temperature-20 ... 45 °C (-4 ... 113 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity≤ 95 % at 40 °C (non-condensing acc. to EN 60068-2-78)
Degree of protectionIP66
Mass12.4 kg
Dimensions380 mm x 380 mm x 210 mm
Mountingwall mounting
NotePassive cooling, no rotating parts.
Power supply not included.
System information
General Notes