Select Your Country

Go to global website

MSS-Volume3D-KIT001 Volume detection systemVolume3D

Key Benefits at a Glance

  • For detection of the utilization of conveyor belts
  • Preinstalled software
  • Configurable sensing range
  • Quick and easy replacement of system parts possible
  • Shadow effect compensation
  • Communication via TCP/IP

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of MSS-Volume3D-KIT001

System for detecting the occupancy rate of conveyor belts
Motion velocitytypical: 0.3 ... 1 m/s
Sensing range
Read distance1 ... 20 m distance to conveyor belt
WidthConveyour belt: max. 20 m
FunctionOutput rate : max. 20 Hz (50 ms)
Kommunikation : Ethernet (TCP/IP)
Operating systemLinux Debian 10
Compatibilitycompatible with LiDAR-scanner R2000 SD/HD/UHD , R2300 (single layer)
Volume detection± 3 % under reference conditions
General Notes