Select Your Country

Go to global website

REF-H50 Reflector

Key Benefits at a Glance

  • Mounting holes for simple installation
In stock12.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of REF-H50

Reflector, rectangular 51 mm x 61 mm, mounting holes, fixing strap
Construction typerectangular
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
MaterialPMMA/ABS
Dimensions51 mm x 61 mm x 8 mm
Height61 mm
Width51 mm
Mountingmounting holes
General Notes