Select Your Country

Go to global website

REF-H60 Reflector

Key Benefits at a Glance

  • Mounting holes for simple installation
In stock17.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of REF-H60

Reflector, rectangular 40.3 mm x 59.9 mm, mounting holes
Construction typerectangular
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
MaterialPMMA/ABS
Dimensions59.9 mm x 40.3 mm x 7.8 mm
Height60 mm
Width40.3 mm
Mountingmounting holes
General Notes