Select Your Country

Go to global website

REF-H100 Reflector

Key Benefits at a Glance

  • Mounting holes for simple installation
In stock29.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of REF-H100

Reflector, rectangular 122 mm x 99.35 mm, mounting holes
Construction typerectangular
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
MaterialPMMA
Dimensions122 mm x 99.35 mm x 8.5 mm
Height99.35 mm
Width122 mm
Mountingmounting holes
General Notes