Select Your Country

Go to global website

REF-C110-2 Reflector

Key Benefits at a Glance

  • Mounting holes for simple installation
In stock16.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • IT

Technical data of REF-C110-2

Reflector, round ø 84 mm, central mounting hole
Construction typecircular
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
MaterialPMMA/ABS
DimensionsDiameter: 84 mm
Diameter84 mm
Mountingmounting hole
General Notes