Select Your Country

Go to global website

REF-A25 Reflector

Key Benefits at a Glance

  • Self-ahesive for simple installation
In stock11.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of REF-A25

Reflector, round ø 25 mm, self-adhesive
Construction typecircular
Ambient temperature-20 ... 85 °C (-4 ... 185 °F)
MaterialPMMA/ABS
Dimensions
Height6 mm
Diameter25 mm
Mountingself-adhesive
General Notes