Key Benefits at a Glance
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Equipment architecture | switching element: changeover switching on point: 15 mbar ± 3 mbar, switching off point: 9 mbar ± 3 mbar max. hydrostatic pressure: 500 mbar | |
Series | HR-021**1 |
Rated voltage | Ur | 253 V AC , 50/60 Hz |
Current consumption | max. 1 A |
Degree of protection | IEC 60529:2001 |
Process conditions | |||||
|
Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) |
Degree of protection | IP54 | |
Connection | flat plug 6.3 x 0.8 mm (0.25 x 0.03 inch), DIN 46244 | |
Material | housing: PA pipe: stainless steel 1.4571/316Ti or PVC | |
Dimensions | housing: 100 x 75 x 80 mm (4 x 3 x 3.1 inch) pipe: length L 180 ... 5000 mm (0.6 ... 16.5 ft) | |
Process connection | thread G1/2 to ISO 228 |
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Categories | Description | Status |
---|---|---|
Technisch erforderlich | Diese Cookies und Skripte sind für die Bedienung der Website wichtig. | |
Analytics | We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it. | |
Marketing | These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content. |