Select Your Country

Go to global website

UB6000-30GM-E5-V15 Ultrasonic sensor

Key Benefits at a Glance

  • Switching output
  • 5 different output functions can be set
  • Program input
  • Synchronization options
  • Deactivation option
  • Temperature compensation
  • Insensitive to compressed air

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • ZH

Technical data of UB6000-30GM-E5-V15

Single head system
Sensing range350 ... 6000 mm
Adjustment range400 ... 6000 mm
Dead band0 ... 350 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 65 kHz
Response delayapprox. 650 ms
LED greensolid: Power-on
flashing: program function object detected
LED yellowsolid: switching state switch output
flashing: program function
LED rednormal operation: "fault"
program function: no object detected
Operating voltageUB10 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 50 mA
Synchronizationbi-directional
0 level -UB...+1 V
1 level: +4 V...+UB
input impedance: > 12 KOhm
synchronization pulse: ≥ 100 µs, synchronization interpulse period: ≥ 2 ms
Synchronization frequency
Common mode operationmax. 7 Hz
Multiplex operation≤ 7 Hz / n , n = number of sensors , n ≤ 5
Input type1 program input,
operating range 1: -UB ... +1 V, operating range 2: +4 V ... +UB
input impedance: > 4.7 kΩ; program pulse: ≥ 1 s
Output type1 switch output PNP , Normally open/closed , programmable
Rated operating currentIe200 mA , short-circuit/overload protected
Voltage dropUd≤ 2.5 V
Repeat accuracy≤ 0.5 % of switching point
Switching frequencyf≤ 0.8 Hz
Range hysteresisH1 % of the set operating distance
Temperature influence< 2 % of far switch point
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP65
Material
Housingnickel plated brass; plastic components: PBT
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass250 g
Dimensions
Length112 mm
Diameter73 mm
OutputSwitch point A1: 880 mm
Switch point A2: 6300 mm
output function: Window mode
output behavior: NO contact
General Notes