Select Your Country

Go to global website

REF-MH50 Reflector with micro-structure

Key Benefits at a Glance

  • Mounting holes for simple installation
  • Micro-structure
In stock28.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of REF-MH50

Reflector with Micro-structure, rectangular 50.9 mm x 50.9 mm, mounting holes, fixing strap
Construction typerectangular
Tripel heightapprox. 0.9 mm
Ambient temperature-20 ... 85 °C (-4 ... 185 °F)
MaterialPMMA/ABS
Dimensions50,9 mm x 50,9 mm x 6,3 mm
Height60.9 mm
Width50.9 mm
Mountingmounting holes
General Notes