Select Your Country

Go to global website

REF-H32 Reflector

Key Benefits at a Glance

  • Mounting holes for simple installation
In stock27.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of REF-H32

Reflector, hexagonal 55 mm x 25 mm, mounting holes
Construction typehexagonal
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
MaterialPMMA/ABS
Dimensions55 mm x 25 mm x 9.4 mm
Height55 mm
Width25 mm
Mountingmounting holes
General Notes