Select Your Country

Go to global website

KFU8-USC-1.D Signal Converter with Trip Value

Key Benefits at a Glance

  • 1-channel signal conditioner
  • Universal usage at different power supplies
  • Scaleable current or voltage input
  • Current or voltage output
  • Relay contact output
  • Configurable by keypad
  • Line fault detection (LFD)

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of KFU8-USC-1.D

Signal typeAnalog input
Connectionterminals 14, 15
Rated voltageUr20 ... 90 V DC / 48 ... 253 V AC
Rated currentIr≤ 80 mA DC / ≤ 45 mA AC
Power consumption≤ 1.6 W / ≤ 2.6 VA
Connection sidefield side
Connectionterminals 1+, 3- : mV, V ; terminals 2+, 3- : mA
Input resistancevoltage: 1 MΩ , current: max. 100 Ω
Limit30 V
Current0 ... 20 mA
Voltage0 ... 10 V / 0 ... 60 mV
Resolution15 Bit
Connection sidecontrol side
Connectionoutput I: terminals 10, 11, 12
output II: terminals 7-, 8+, 9-
Output Isignal, relay
Contact loading250 V AC/2 A/cos φ 0.7; 40 V DC/2 A
Mechanical life2 x 107 switching cycles
Energized/De-energized delayapprox. 10 ms / approx. 10 ms
Output IIanalog
Loadcurrent: max. 550 Ω , voltage: min. 1 kΩ
Analog voltage output0/1 ... 5 V , 0/2 ... 10 V
Analog current output0/4 ... 20 mA
Deviation0.1 % of full-scale value
Resolution/accuracycurrent: 1 µA/20 µA
voltage: 0.5 mV/10 mV
mV: 3 µV/60 µV
Influence of ambient temperature0.003 %/K (30 ppm)
Reaction time≥ 150 ms/≤ 300 ms
Input/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Input/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Display elementsdisplay
Control elementsControl panel
Configurationvia operating buttons
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
Connectionscrew terminals
Mass150 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2
Height119 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes