Select Your Country

Go to global website

FB6301* Relay output

Key Benefits at a Glance

  • 2-channel
  • Outputs wired to Ex e terminals
  • Installation in suitable enclosures in Zone 1 or Zone 21
  • Positive or negative logic selectable
  • Simulation mode for service operations (forcing)
  • Permanently self-monitoring
  • Output with watchdog
  • Module can be exchanged under voltage (hot swap)

Show more

Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of FB6301*

Connectionbackplane bus
Rated voltageUr12 V DC , only in connection with the power supplies FB92**
Power consumption0.65 W
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Number of channels2
Connectionwire ends 1 (white), 2 (brown), 3 (green), 4 (yellow), 5 (grey), 6 (pink)
Minimum load1 V , 1 mA
Relay
Switching voltage24 V DC / 230 V AC
Switching current1 A DC / AC resistive load
Switching power30 W , 230 VA resistive load
Electrical life0.5 Mio. cycles
Response time20 ms (depending on bus cycle time)
Contact MaterialAgPd gold plated
Watchdogwithin 0.5 s the device goes in safe state, e.g. after loss of communication
LED indicatorLED green: supply
LED yellow: signal (status)
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
Low voltage
Directive 2006/95/ECEN 61010-1
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 50 m/s2, number of shock directions 6, number of shocks per direction 100
Vibration resistancefrequency range 5 ... 500 Hz, amplitude 5 ... 13.2 Hz ± 1.5 mm, 13.2 ... 100 Hz 1g, sweep rate 1 octave/min, duration 10 sweeps 5 Hz - 100 Hz - 5 Hz
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Connectionwire ends or shielded cable tail
wiring connection: separately covered Ex e terminals required
Massapprox. 350 g
Dimensions28 x 107 x 132 mm (1.1 x 4.2 x 5.2 inch)
EC-Type Examination CertificatePTB 97 ATEX 1074 U
Group, category, type of protectionEx-Hexagon II 2 G Ex d IIC Gb
Galvanic isolation
Output/power supply, internal bussafe electrical isolation acc. to EN 61010-1
Directive conformity
Directive 2014/34/EUEN 60079-0:2009
EN 60079-1:2007
EN 60079-11:2007
EN 60079-26:2007
EN 61241-11:2006
ATEX approvalBVS 11 ATEX E 093X
EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
DNV GL MarineTAA0000034
American Bureau of ShippingT1450280/UN
Bureau Veritas Marine22449/B0 BV
General Notes