Select Your Country

Go to global website

HPF-T001 Plastic fiber optic

Key Benefits at a Glance

  • For SU15-K, SU16, SU17, SU17.1, MPH-FR, MPF2HD amplifiers
  • Cylindrical sensing head
  • Long range
In stock144.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • EN

Technical data of HPF-T001

Plastic fiber optic - thru-beam
Detection rangeSU18/35: 2470 mm
SU18: 370 mm
SU19: 370 mm
SU17.1: 2100 mm
ML17-LL: 363 mm
MHP-FR: 170 mm
Fiber optic lengthl2000 mm , adjustable
Fiber optic diameterd2.2 mm
Adapter form00
End piecethread
Bending radiusmin. 25 mm
Fiber configurationFvsee dimensions
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Material
Optical faceplastic
SheathingBlack polyethylene
Coreplastic
Scope of deliveryFiber optic cables packaged in pairs
Device seriesSU18/35 ; SU18 ; SU19 ; SU17.1; ML17-LL; MHP-FR
General Notes