Select Your Country

Go to global website

VAZ-FK-R-BK AS-Interface flat cable

Key Benefits at a Glance

  • Oil resistant
  • Cable piercing technique
  • Resistant to environmental influence
  • Resistant to bending
  • Suitable for drag chains and abrasion resistant
  • Reverse polarity protected due to the shape of the cable
  • Does not give off silicone
  • Graduations in meters

Show more

AS-Interface® interface
Product Compliance: Europe – CE
Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR
  • ZH

Technical data of VAZ-FK-R-BK

AS-Interface flat cable for external auxiliary voltage up to 24 V
UL File NumberE130266
Nominal voltage24 V
Current loading capacityAccording to DIN VDE 0298 Part 4, Table 6, Column 4
Conductor temperatureOperating mode: 90 °C (363 K)
Short-circuit: 200 °C (473 K)
Ambient temperature-40 ... 105 °C (-40 ... 221 °F) fixed installation,
-30 ... 105 °C (-22 ... 221 °F), movable installation
Core cross sectionCopper tin-plated, extra-fine wire, class 6 in accordance with DIN VDE 0295
cross-section 1.5 mm2
Bending radiusmin. permissible bend radii in accordance with DIN VDE 0298 Part 3, Table 2
Bending stress only permitted on the wide side of the cable
Tension loadingmax. 50 N/mm2 on laying acc. to DIN VDE 0298 Part 3
MaterialThermoplastic Elastomer (TPE)
Core insulationThermoplastic Elastomer (TPE)
CableUL-Style 2103
Colorblack (similar to RAL 9005)
Drag chain suitability
Drag chain cyclesmin. 10000000
Motion velocitymax. 4 m/s
Traverse distance10 m
Accelerationmax. 4 m/s2
Cable length100 m
Flammability
CableFlame-retardant as per IEC 60332-1-2 and UL 1581, Sec. 1061
General Notes