Select Your Country

Go to global website

HPF-D002-H Plastic fiber optic

Key Benefits at a Glance

  • Thread M6
In stock132.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • EN

Technical data of HPF-D002-H

Plastic fiber optic - diffuse
Sensor rangeSU18: 66 mm
SU18/35: 471 mm
SU19: 66 mm
SU17.1: 400 mm
ML17-LL: 60 mm
MHP-FR: 18 mm
Fiber optic lengthl2000 mm , adjustable
Fiber optic diameterd1.25 mm
Adapter form00
End piecethread
Bending radiusmin. 25 mm
Fiber configurationFvsee dimensions
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Material
Optical faceplastic
SheathingPE
Coreplastic
End piecemetal
Device seriesSU18/35 ; SU18 ; SU19 ; SU17.1; ML17-LL; MHP-FR
General Notes