Select Your Country

Go to global website

NMB5-18GM65-E2-FE-V1 Inductive sensor

Key Benefits at a Glance

  • Stainless steel sensing face
  • Sensing range 5 mm
  • 3-wire DC
  • Ferrous targets
In stock132.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NMB5-18GM65-E2-FE-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn5 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 4.05 mm
Actuating elementFerrous targets
Reduction factor rAl 0
Reduction factor rCu 0
Reduction factor r304 0.8
Reduction factor rSt37 1
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf15 Hz
HysteresisH3 ... 15 typ. 5 %
Reverse polarity protectionyes
Short-circuit protectionyes
Voltage dropUd≤ 2 V
Operating currentIL≤ 200 mA
Current consumption< 14 mA
Off-state currentIr≤ 10 µA
MTTFd990 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicator4-way dual LED
Green: power
Yellow: output
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Connection typeConnector plug M12 x 1 , 4-pin
Housing materialStainless steel 1.4305 / AISI 303
Sensing faceStainless steel 1.4305 / AISI 303
Degree of protectionIP67 / IP68 / IP69K - cordset dependent according to cable specification
Dimensions
Length50 mm
Diameter18 mm
General Notes