Select Your Country

Go to global website

UBE1000-18GM40A-SE2-V1-Y205349 Through-beam ultrasonic barrier

Key Benefits at a Glance

  • Short design, 40 mm
  • Function indicators visible from all directions
  • Switching output
  • Program input
  • 58 mm pre-taught sensor spacing

Show more

Product Compliance: USA - cULus
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • ZH

Technical data of UBE1000-18GM40A-SE2-V1-Y205349

Single head system
Sensing range15 ... 1000 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 255 kHz
LED greenPower on
LED yellowswitching state
LED rederror, object uncertain
Operating voltageUB10 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 20 mA
Input type1 program input
free air path: -UB ... +1 V, object: +6 V ... +UB
input impedance: > 4,7 kΩ program pulse: ≥ 1 s
Output typePNP, NO
Rated operating currentIe200 mA , short-circuit/overload protected
Default settingemitter/receiver spacing = 58 mm  
Voltage dropUd≤ 3 V
Switch-on delayton< 5 ms
Switching frequencyf≤ 100 Hz
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
EAC conformityTR CU 020/2011
TR CU 037/2016
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug M12 x 1 , 4-pin
Degree of protectionIP67
ConnectionV1 connector (M12 x 1), 4-pin
Material
Housingbrass, nickel-plated
Transducerepoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT
Mass25 g
Dimensions
Length40 mm
Diameter18 mm
General Notes