Select Your Country

Go to global website

6000-ISB-01 6000 Series intrinsically safe termination board

Key Benefits at a Glance

  • Interface for field connection back to EPCU
  • DIN rail mounting
  • Easy termination of connections
  • Removable terminal on EPCU side
Product Compliance: USA - cULus
Product Compliance: China – CCC
Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of 6000-ISB-01

Series6000 Series
SystemType X Purge ; Ex pxb Purge
ConnectionShield / ground: capacitively coupled to ground
Connection typeScrew Terminals Field devices: 0.13 - 2.08 mm² max (26 - 14 AWG) Torque 5-7 in-lb (0.6 to 0.8 Nm)
Screw Terminals EPCU: 0.08 - 1.31 mm² (28 - 16 AWG) Torque 4 in-lb (0.5 Nm)
Degree of protectionIP20
Terminal assembly
Terminal typeField connection
Terminal capacityMin: 24 AWG (0.2 mm2)
Max: 12 AWG (3.3 mm2)
Mass800 g
Dimensions83 x 126 x 67 mm (3.3 inch x 5.0 inch x 2.6 inch)
MountingDIN rail mounting , 2 mounting clips
System informationMust be used with 6000 series purge system to meet certification requirements.
General Notes