Select Your Country

Go to global website

GLV18-55-G/73/120 Retroreflective sensor

Key Benefits at a Glance

  • Efficient Line in a short M18 plastic housing for standard applications
  • Two devices in one: choice of either clear object detection or retroreflective operating mode with a large detection range
  • 4 LEDs indicator for 360° visibility
  • Optimized potentiometer design for a clear control button layout in the application
  • DC voltage version

Show more

Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: EU - protection class II
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • ZH

Technical data of GLV18-55-G/73/120

Retroreflective sensor for glass detection, M18 threaded housing design, plastic housing, front optical face, 2.5 m detection range, red light, light/dark on, DC version, 2 PNP outputs, M12 plug
Effective detection range0 ... 2.5 m in glass mode;
0 ... 5 m in normal mode
Reflector distance0 ... 2.5 m in glass mode;
0 ... 5 m in normal mode
Threshold detection range6.5 m
Reference targetreflector C110-2
Light sourceLED
Light typemodulated visible red light , 640 nm
Polarization filteryes
Diameter of the light spotapprox. 370 mm at 6.5 m ; 50 mm at 1 m
Opening angleapprox. 2 °
Optical facefrontal
Ambient light limit30000 Lux
MTTFd1260 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green, statically lit Power on,
blinking with 2 Hz or 4 Hz in Teach-In mode
Function indicatorLED yellow: In retro-reflective mode: Lights up when light beam is free; flashing if signal is short of operating reserve, is off when light beam is interrupted In glass-mode: Lights up when light beam is free; flashing if further compensation is impossible; off when light beam is interrupted
Control elementspotentiometer for Teach-In and Mode selection
Contrast detection levels18 % - clear glass bottles
Operating voltageUB10 ... 30 V DC
No-load supply currentI0< 15 mA
Switching typelight/dark on
Signal output2 PNP, complementary, short-circuit protected, open collectors
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage dropUd≤ 1.5 V DC
Switching frequencyf1 kHz
Response time≤ 0.5 ms
Product standardEN 60947-5-2
EAC conformityTR CU 020/2011
Protection classII, Rated insulation voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67
Connection4-pin, M12 x 1 connector
Material
HousingPC
Optical facePMMA
Connectorplastic
Massapprox. 10 g
Dimensions
Length43.9 mm
Diameter18 mm
Thread sizeM18
General Notes